Specs/CAD
Unit : mm
| Part Number | H | L | D | t | B | R | Lc | E | Applicable Plate Thickness | Applicable Quick Clamp Fastener | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NQTB-5 | 25 | 9 | 14 | 4.5 | 5 | 3 | 3 | 10 | 10~ | NQTS-5-BK
NQTS-5-F-BK NQTS-5-NI NQTS-5-F-NI |
18 | CAD | RFQ |
| NQTB-8 | 32 | 10 | 20 | 5.5 | 8 | 3.5 | 3.5 | 13 | 12~ | NQTS-8-BK
NQTS-8-L-BK NQTS-8-F-BK NQTS-8-NI NQTS-8-L-NI NQTS-8-F-NI |
32 | CAD | RFQ |
Characteristics
- Dedicated cam base for mounting Quick Clamp Fasteners NQTSNQTS-NINQTS-FNQTS-F-NI.
- The clamp part is tapered, making it easy to insert the Quick Clamp Fastener clamp pin.
- Two hex socket head cap screws for mounting are provided.
Material/Finish
| NQTB | |
|---|---|
| Main Body | SCM440 Electroless Nickel Plating |
| Hex Socket Head Cap Screw | Stainless Steel |
Mounting
Align the phase of the Quick Clamp Fastener NQTSNQTS-NINQTS-FNQTS-F-NI clamp pin and the NQTB pin mounting hole for mounting.
Unit : mm
| Part Number | D | D1 | h | E | Lf | M (Coarse) | |
|---|---|---|---|---|---|---|---|
| Nominal of Thread | Pitch | ||||||
| NQTB-5 | 14 | 26 | 5 | 10 | 5 | M2.5 | 0.45 |
| NQTB-8 | 20 | 33 | 6 | 13 | 5 | M3 | 0.5 |