• Quick Release Fasteners

NQTB-5

Cam Bases for Quick Release Fasteners

Dimension Drawing

NQTBCam Bases for Quick Release Fasteners寸法図

Unit : mm

Part Number H L D t B R Lc E Applicable Plate Thickness Applicable Quick Clamp Fastener Mass
(g)
CAD
Download
Cart
NQTB-5 25 9 14 4.5 5 3 3 10 10~ NQTS-5-BK
NQTS-5-F-BK
NQTS-5-NI
NQTS-5-F-NI
18 CAD RFQ

Characteristics

  • Dedicated cam base for mounting Quick Clamp Fasteners NQTSNQTS-NINQTS-FNQTS-F-NI.
  • The clamp part is tapered, making it easy to insert the Quick Clamp Fastener clamp pin.
  • Two hex socket head cap screws for mounting are provided.

Material/Finish

NQTB
Main Body SCM440
Electroless Nickel Plating
Hex Socket Head Cap Screw Stainless Steel

Mounting

Align the phase of the Quick Clamp Fastener NQTSNQTS-NINQTS-FNQTS-F-NI clamp pin and the NQTB pin mounting hole for mounting.

NQTBCam Bases for Quick Release Fasteners

Unit : mm

Part Number D D1 h E Lf M (Coarse)
Nominal of Thread Pitch
NQTB-5 14 26 5 10 5 M2.5 0.45
NQTB-8 20 33 6 13 5 M3 0.5

Product List

Click here to see Quick Release Fasteners