Unit : mm
| Part Number | H | L | D | t | B | R | Lc | E | Applicable Plate Thickness | Applicable Quick Clamp Fastener | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NQTBS-8-GF | 32 | 10 | 20 | 5.5 | 8 | 3.5 | 3.5 | 13 | 12~ | NQTS-8-GF
NQTS-8-L-GF NQTS-8-F-GF NQTS-8-NI-GF NQTS-8-L-NI-GF NQTS-8-F-NI-GF |
33 | CAD | RFQ |
Characteristics
- Dedicated cam base for mounting Quick Clamp Fasteners NQTS-GFNQTS-NI-GFNQTS-F-GFNQTS-F-NI-GF.
- The clamp part is tapered, making it easy to insert the Quick Clamp Fastener clamp pin.
- Made of stainless steel. It has excellent corrosion resistance.
- Uses NSF H1 registered grease. Suitable for use in food machinery.
- Two hex socket head cap screws for mounting are provided.
Material/Finish
| NQTBS-GF | |
|---|---|
| Main Body | Equivalent to SUS630 |
| Hex Socket Head Cap Screw | Stainless Steel |
| Heat Resistance Temperature*1 | 100℃ |
*1: Upper limit temperature when using grease.
Mounting
Align the phase of the Quick Clamp Fastener NQTS-GFNQTS-NI-GFNQTS-F-GFNQTS-F-NI-GF clamp pin and the NQTBS-GF pin mounting hole for mounting.
Unit : mm
| Part Number | D | D1 | h | E | Lf | M (Coarse) | |
|---|---|---|---|---|---|---|---|
| Nominal of Thread | Pitch | ||||||
| NQTBS-5-GF | 14 | 26 | 5 | 10 | 5 | M2.5 | 0.45 |
| NQTBS-8-GF | 20 | 33 | 6 | 13 | 5 | M3 | 0.5 |




