• Quick Release Fasteners

NQTBS-N-GF/Cam Bases for Quick Release Fasteners for Sheet Metal

Dimension Drawing

NQTBS-N-GFCam Bases for Quick Release Fasteners for Sheet Metal寸法図

Specs/CAD

Unit : mm

Part Number D L M (Fine)
Nominal of Thread
Pitch L1 d1 d2 G L2 B T C Applicable Plate Thickness Applicable Quick Clamp Fastener Mass
(g)
CAD
Download
Cart
NQTBS-5-N-GF 25 16 M14 1.5 3 5 2 10.5 2 22 8 25.4 6~10 NQTS-5-GF
NQTS-5-F-GF
NQTS-5-NI-GF
NQTS-5-F-NI-GF
37 CAD RFQ
NQTBS-8-N-GF 32 18 M20 1.5 3 8 2 13 2 30 10 34.6 6~12 NQTS-8-GF
NQTS-8-L-GF
NQTS-8-F-GF
NQTS-8-NI-GF
NQTS-8-L-NI-GF
NQTS-8-F-NI-GF
69 CAD RFQ

Characteristics

  • Dedicated cam base for mounting Quick Clamp Fasteners NQTS-GFNQTS-NI-GFNQTS-F-GFNQTS-F-NI-GF to sheet metal.
  • The clamp part is tapered, making it easy to insert the Quick Clamp Fastener clamp pin.
  • Made of stainless steel. It has excellent corrosion resistance.
  • Uses NSF H1 registered grease. Suitable for use in food machinery.

Material/Finish

NQTBS-N-GF
Main Body Equivalent to SUS630
Hex Nut Equivalent to SUS304
Heat Resistance Temperature*1 100℃

*1: Upper limit temperature when using grease.


Mounting

Align the phase of the Quick Clamp Fastener NQTS-GFNQTS-NI-GFNQTS-F-GFNQTS-F-NI-GF clamp pin and the NQTBS-N-GF pin mounting hole for mounting.
The NQTBS-N-GF pin mounting hole orientation is determined by the pin hole machining position in the mounting plate side.

NQTBS-N-GFCam Bases for Quick Release Fasteners for Sheet Metal

NQTBS-N-GFCam Bases for Quick Release Fasteners for Sheet Metal

Unit : mm

Part Number D d4 h G Lc d3
NQTBS-5-N-GF 25 15 3.5 10.5 3 2.2
NQTBS-8-N-GF 32 21 3.5 13 3 2.2

Precautions for Use

If the grease deteriorates or runs low, apply grease (NOK Klüber’s Klübersynth UH1 14-222) to the sliding part.

Product List

Click here to see Quick Release Fasteners

Click here to see Machine Elements