Unit : mm
| Part Number | D | L | M (Fine) Nominal of Thread |
Pitch | L1 | d1 | d2 | G | L2 | B | T | C | Applicable Plate Thickness | Applicable Quick Clamp Fastener | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NQTBS-8-N-GF | 32 | 18 | M20 | 1.5 | 3 | 8 | 2 | 13 | 2 | 30 | 10 | 34.6 | 6~12 | NQTS-8-GF
NQTS-8-L-GF NQTS-8-F-GF NQTS-8-NI-GF NQTS-8-L-NI-GF NQTS-8-F-NI-GF |
69 | CAD | RFQ |
Characteristics
- Dedicated cam base for mounting Quick Clamp Fasteners NQTS-GFNQTS-NI-GFNQTS-F-GFNQTS-F-NI-GF to sheet metal.
- The clamp part is tapered, making it easy to insert the Quick Clamp Fastener clamp pin.
- Made of stainless steel. It has excellent corrosion resistance.
- Uses NSF H1 registered grease. Suitable for use in food machinery.
Material/Finish
| NQTBS-N-GF | |
|---|---|
| Main Body | Equivalent to SUS630 |
| Hex Nut | Equivalent to SUS304 |
| Heat Resistance Temperature*1 | 100℃ |
*1: Upper limit temperature when using grease.
Mounting
Align the phase of the Quick Clamp Fastener NQTS-GFNQTS-NI-GFNQTS-F-GFNQTS-F-NI-GF clamp pin and the NQTBS-N-GF pin mounting hole for mounting.The NQTBS-N-GF pin mounting hole orientation is determined by the pin hole machining position in the mounting plate side.


Unit : mm
| Part Number | D | d4 | h | G | Lc | d3 |
|---|---|---|---|---|---|---|
| NQTBS-5-N-GF | 25 | 15 | 3.5 | 10.5 | 3 | 2.2 |
| NQTBS-8-N-GF | 32 | 21 | 3.5 | 13 | 3 | 2.2 |




