NBK logo

  • Quick Clamping Fastener

NQTS-6-HP

Hold Pins for Quick Release Fasteners

Dimension Drawing

NQTS-HPHold Pins for Quick Release Fasteners寸法図

Unit : mm

Part Number L1 L2 D M (Coarse)
Nominal of Thread
Pitch D1 B t Applicable Quick Clamp Fastener Mass
(g)
CAD
Download
Cart
NQTS-6-HP 7.6 5.8 5.5 M4 0.7 6 2.5 1.3 NQTS-6-PH-BK
NQTS-6-PH-NI
2 CAD RFQ

Characteristics

  • Dedicated holding pin for Quick Clamp Fasteners NQTS-PHNQTS-PH-NI.
  • Made of stainless steel. It has excellent corrosion resistance.

Material/Finish

NQTS-HP
Main Body SUS630

Mounting

When Mounting on a Flat Surface

NQTS-HPHold Pins for Quick Release Fasteners

Unit : mm

Part Number M (Coarse)
Nominal of Thread Pitch
NQTS-6-HP M4 0.7
NQTS-8-HP M5 0.8

When I > E

I: Quick Clamp Fastener fitting part diameter
E: Holding pin mounting part outside diameter
Make a spot facing hole to achieve the retention force as indicated in the specifications.

NQTS-HPHold Pins for Quick Release Fasteners

Unit : mm

Part Number M (Coarse) D2 h Lf min. E max. I
Nominal of Thread Pitch
NQTS-6-HP M4 0.7 7 0.5 6 14 14
NQTS-8-HP M5 0.8 9 0.5 6 18 18

Product List

Click here to see Quick Clamping Fastener