• Quick Release Fasteners

NQTS-NI-GF/Quick Release Fasteners - Knob Type - Standard

Dimension Drawing

NQTS-NI-GFQuick Release Fasteners - Knob Type - Standard寸法図

Specs/CAD

Unit : mm

Part Number F L1 L3 I L2 D M (Coarse)
Nominal of Thread
Pitch Lf E B L4 Applicable Plate Thickness Repeated Positioning Accuracy Clamping Force*1
(N)
Mass
(g)
CAD
Download
Cart
Without [[NQTS-SPCR]] With [[NQTS-SPCR]]
NQTS-5-NI-GF 25 22 5.5 14 6.5 13.9 M2.5 0.45 4 10 5 15.1 6~10 3~6 ±0.1 60 56 CAD RFQ
NQTS-8-NI-GF 34 28 5.5 18 10 18.5 M3 0.5 6 13 8 16.5 6~14 3~6 ±0.1 90 135 CAD RFQ
NQTS-8-L-NI-GF 34 28 5.5 18 10 18.5 M3 0.5 6 13 8 22.5 12~20 - ±0.1 90 137 CAD RFQ

*1: Clamping force is the maximum allowable load retaining the mounting plate clearance within 0.1mm against tensile load.

Characteristics

  • In combination with the dedicated cam base, jigs can be easily mounted and removed without tools.
  • Just rotate the knob 90°to clamp and unclamp: ideal for repetitive work.
  • The knob is reverse-tapered to a hand-friendly round shape, with laser engraving on the main body enabling corrosion resistance to be retained.
  • The knob projection and laser engraving make the clamping status clear at a glance.
  • The knob operation part has passed 50,000 operation tests. With excellent endurance, it reduces part replacement frequency.
  • Made of all stainless steel.
  • Uses NSF H1 registered grease. Suitable for use in food machinery.
  • Two hex socket head cap screws for mounting are provided.
  • For mounting to plates from 3mm to less than 6mm, use the dedicated spacer NQTS-SPCR.

Material/Finish

NQTS-NI-GF
Main Body SUS303
Knob Equivalent to SUS304
Hex Socket Head Cap Screw Stainless Steel
Heat Resistance Temperature*1 100℃

*1: Upper limit temperature when using grease.


Max. Allowable Load

NQTS-NI-GFQuick Release Fasteners - Knob Type - Standard

Part Number Max. Allowable Shear Load (N) Max. Allowable Tensile Load (N)
NQTS-5-NI-GF 1800 1200
NQTS-8-NI-GF 3200 2600
NQTS-8-L-NI-GF 3200 2600

Mounting

The LOCK display is laser engraved on a straight line from the mounting hole. Set the LOCK display and mounting hole position with attention to workability.
When the plate thickness is from 3mm to less than 6mm, refer to NQTS-SPCR mounting.

NQTS-NI-GFQuick Release Fasteners - Knob Type - Standard

Unit : mm

Part Number Applicable Plate Thickness I h E d d1 h1
NQTS-5-NI-GF 6 14 6 10 2.9 5.5 2.5
NQTS-8-NI-GF 6 18 6 13 3.4 6.5 2.5
NQTS-8-L-NI-GF 12 18 12 13 3.4 6.5 2.5

NQTS-NI-GFQuick Release Fasteners - Knob Type - Standard

Unit : mm

Part Number Applicable Plate Thickness I D1 h E d d1 h1
NQTS-5-NI-GF 6 - 10 14 26 6 10 2.9 5.5 2.5
NQTS-8-NI-GF 6 - 14 18 35 6 13 3.4 6.5 2.5
NQTS-8-L-NI-GF 12 - 20 18 35 12 13 3.4 6.5 2.5

Pitch Precision Between Holes

The pitch tolerance of the NQTS-NI-GF mounting plate and the cam base mounting plate should be ±0.04mm or below.

NQTS-NI-GFQuick Release Fasteners - Knob Type - Standard

Repeated Positioning Accuracy

Repeated positioning accuracy is ±0.1mm. When even higher-precision positioning is required, prepare a positioning pin suited to the application.

NQTS-NI-GFQuick Release Fasteners - Knob Type - Standard


Usage Example

In combination with dedicated cam base NQTBS-GF, etc.

NQTS-NI-GFQuick Release Fasteners - Knob Type - Standard


Precautions for Use

Scarce or deteriorating grease may increase operating force. In this case, apply grease (NOK Klüber’s Klübersynth UH1 14-222) to the dedicated cam base sliding part.

Related Products

Dedicated cam bases are available.NQTBS-GFNQTBS-N-GF

NQTS-NI-GFQuick Release Fasteners - Knob Type - Standard

Dedicated spacer NQTS-SPCR is available.NQTS-SPCR

NQTS-NI-GFQuick Release Fasteners - Knob Type - Standard


Product List

Click here to see Quick Release Fasteners

Click here to see Machine Elements