Unit : mm
Part Number | D | d | E | S | Applicable Plate Thickness | Applicable Quick Clamp Fastener | Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|
NQTS-5-SPCR | 25 | 14 | 10 | 3 | 3~6 | NQTS-5-BK
NQTS-5-F-BK NQTS-5-NI NQTS-5-F-NI NQTS-6-PH-BK NQTS-6-PH-NI |
9 | CAD | RFQ |
Characteristics
- Spacer for mounting NQTSNQTS-NINQTS-FNQTS-F-NINQTS-PHNQTS-PH-NI to sheet metal.
- Made of stainless steel. It has excellent corrosion resistance.
- Two hex socket countersunk head screws for mounting are provided.
Material/Finish
NQTS-SPCR | |
---|---|
Main Body | SUS303 |
Hex Socket Countersunk Head Screw | Stainless Steel |
Mounting
Unit : mm
Part Number | Applicable Plate Thickness | d | h | E | d1 | d2 |
---|---|---|---|---|---|---|
NQTS-5-SPCR | 3 | 14 | 3 | 10 | 2.9 | 6 |
NQTS-8-SPCR | 3 | 18 | 3 | 13 | 3.4 | 7.3 |
Unit : mm
Part Number | Applicable Plate Thickness | d | D1 | h | E | d1 | d2 |
---|---|---|---|---|---|---|---|
NQTS-5-SPCR | 3~6 | 14 | 26 | 3 | 10 | 2.9 | 6 |
NQTS-8-SPCR | 3~6 | 18 | 35 | 3 | 13 | 3.4 | 7.3 |