• Scales

FLE/Point Lenses

Dimension Drawing

FLEPoint Lenses寸法図

Specs/CAD

Unit : mm

Part Number Mass (g) CAD
Download
Cart
FLE-28-20-A 1.7 CAD RFQ
FLE-23-20-B 1.5 CAD RFQ

Material/Finish

FLE
Main body Acrylic (transparent)
Thread SUSXM7 (Equivalent to SUS304)

Characteristics

  • Dedicated lens for the Scale Plate FSP (FSPFSP-K) and the Scale Sticker FSSFST (FSSFST). It will make a scale reading easier.
  • You can choose the Point Lens from the following two types of mounting methods according to your application.
    FLE-A----Front mounting
    FLE-B----Side mounting
  • It is useful for displaying the home position of the actuator.
  • Socket Head Cap Screw/Special Low Head made of stainless steel SSHS-M3-10 (SSHSSSHL) for mounting is provided.
  • Focus distance: Up to 5 mm

FLEPoint Lenses


Usage Example

Use the Point Lens in combination with the Scale Plate FSP or the Scale Sticker FSSFST.
FSPFSPFSP-K

FLEPoint Lenses

FSS FST FSS FST

FLEPoint Lenses


Product List

Click here to see Scales

Click here to see Machine Elements