Unit : mm
| Part Number | Mass (g) | CAD Download |
Cart |
|---|---|---|---|
| FLE-23-20-B | 1.5 | CAD | RFQ |
Material/Finish
| FLE | |
|---|---|
| Main body | Acrylic (transparent) |
| Thread | SUSXM7 (Equivalent to SUS304) |
Characteristics
- Dedicated lens for the Scale Plate FSP (FSPFSP-K) and the Scale Sticker FSSFST (FSSFST). It will make a scale reading easier.
-
You can choose the Point Lens from the following two types of mounting methods according to your application.
FLE-A----Front mounting
FLE-B----Side mounting - It is useful for displaying the home position of the actuator.
- Socket Head Cap Screw/Special Low Head made of stainless steel SSHS-M3-10 (SSHSSSHL) for mounting is provided.
- Focus distance: Up to 5 mm








