Unit : mm
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| FPP | |
|---|---|
| Main Body | SUS304 |
Characteristics
- Use in combination with the Scale Plate FSPFSP or the Scale Sticker FSSFSSFSTFST.
- Convenient as a home position indicator plate for actuators, etc.
- With adhesive tape. Use simply by sticking to existing machinery and equipment.
- There are two color variations available. They can be selected by the end symbol of the part number.
| End Symbol | Background Color | Arrow/Marking |
|---|---|---|
| No | Silver | Red |
| BK | Black | Silver |