• Scales

FPS/Point Stickers

Dimension Drawing

FPSPoint Stickers寸法図

Thickness: approximately 0.3 mm

Unit : mm

Part Number Mass (g) Background Color CAD
Download
Cart
FPS 0.1 SG CAD RFQ
FPS-BK 0.1 BK CAD RFQ
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
FPS
Main Body Polyester
Aluminum Evaporation Coating

Characteristics

  • Use in combination with the Scale Plate FSP (FSP) or the Scale Sticker FSS (FSS )FST (FST).
  • Sticker type that can be used simply by sticking to existing machinery and equipment.
  • Convenient as a home position indicator plate for actuators, etc.
  • There are two color variations available. They can be selected by the end symbol of the part number.
End Symbol Background Color Arrow/Marking
No Silver Red
BK Black Silver

Usage Example

Use in combination with the Scale Sticker FSS (FSS )FST (FST).

FPSPoint Stickers


Product List

Click here to see Scales

Click here to see Machine Elements