• Scales

FSP/Scale Plates (Horizontal Type)

Dimension Drawing

FSPScale Plates (Horizontal Type)寸法図

Thickness: approximately 0.55 mm
FSP (Background color: Silver) Multiples of 0 and 50 are red.
FSP-BK (Background color: Black) All numbers are silver.

Specs/CAD

Select

Reading direction
All
Zero point on the left
Zero point on the right
Center distribution
Background Color
All
SG
BK

Unit : mm

Part Number L L1 Reading direction Mass (g) Background Color CAD
Download
Cart
FSP-50-R 58 50 Zero point on the left 2.6 SG CAD RFQ
FSP-100-R 108 100 Zero point on the left 4.8 SG CAD RFQ
FSP-150-R 158 150 Zero point on the left 7 SG CAD RFQ
FSP-200-R 208 200 Zero point on the left 9.2 SG CAD RFQ
FSP-50-L 58 50 Zero point on the right 2.6 SG CAD RFQ
FSP-100-L 108 100 Zero point on the right 4.8 SG CAD RFQ
FSP-150-L 158 150 Zero point on the right 7 SG CAD RFQ
FSP-200-L 208 200 Zero point on the right 9.2 SG CAD RFQ
FSP-50-C 58 50 Center distribution 2.6 SG CAD RFQ
FSP-100-C 108 100 Center distribution 4.8 SG CAD RFQ
FSP-150-C 158 150 Center distribution 7 SG CAD RFQ
FSP-200-C 208 200 Center distribution 9.2 SG CAD RFQ
FSP-50-R-BK 58 50 Zero point on the left 2.6 BK CAD RFQ
FSP-100-R-BK 108 100 Zero point on the left 4.8 BK CAD RFQ
FSP-150-R-BK 158 150 Zero point on the left 7 BK CAD RFQ
FSP-200-R-BK 208 200 Zero point on the left 9.2 BK CAD RFQ
FSP-50-L-BK 58 50 Zero point on the right 2.6 BK CAD RFQ
FSP-100-L-BK 108 100 Zero point on the right 4.8 BK CAD RFQ
FSP-150-L-BK 158 150 Zero point on the right 7 BK CAD RFQ
FSP-200-L-BK 208 200 Zero point on the right 9.2 BK CAD RFQ
FSP-50-C-BK 58 50 Center distribution 2.6 BK CAD RFQ
FSP-100-C-BK 108 100 Center distribution 4.8 BK CAD RFQ
FSP-150-C-BK 158 150 Center distribution 7 BK CAD RFQ
FSP-200-C-BK 208 200 Center distribution 9.2 BK CAD RFQ
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
FSP
Main Body SUS304

Characteristics

  • Horizontal scale plate. Has adhesive tape to enable use simply by sticking to existing machinery and equipment.
  • Convenient for conveyor line shaft adjustment or slide table positioning.
  • Standardized 50/100/150/200 mm scale length.
  • Made of stainless steel. It has excellent corrosion resistance.
  • Corners are rounded. Doesn’t come off easily.
  • There are 3 types of scales. They can be selected by the symbol of the part number.
Symbol Scale
R Zero Point on the Left
L Zero Point on the Right
C Center Distribution
  • There are two color variations available. They can be selected by the end symbol of the part number.
End Symbol Background Color Scale/Numbers
No Silver Red/Black
BK Black Silver

Precautions for Use

  • Use the scale of the FSP Scale Plate as a general guideline.
  • Thoroughly remove oil and dust on the sticking surface before sticking.
  • Avoid use in high-temperature/high-humidity environments, and do not leave moisture or oil adhered to the product. The scale part may peel off.

Related Products

Point Lens FLE, which is useful to read the scale, is available.
FLE

FSPScale Plates (Horizontal Type)


Product List

Click here to see Scales

Click here to see Machine Elements