Unit : mm
| Part Number | L | L1 | Reading Direction | Mass (g) | CAD Download |
Cart |
|---|---|---|---|---|---|---|
| FSP-50-C-K | 58 | 50 | Center distribution | 2.5 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| FSP-K | |
|---|---|
| Main body | SUS304 |
Characteristics
- Horizontal type scale plate. As the adhesive tape is provided, you can simply stick it on machines / devices to use.
- It is useful to align the adjustment shaft for a conveyance line and a slide table.
- Scale lengths of 50 / 100 / 150 / 200 mm are standardized.
- Made of stainless steel. It is highly corrosion-resistant.
- Corners are rounded. It is hard to remove.
- Has mounting holes. After sticking, it can be secured more firmly with screws.
- Adhesive tape is not provided with FSP-50-*-K. Tighten the Scale Plate with screws.
- There are 3 types of scales. They can be selected by the symbol of the part number.
| Symbol | Scale |
|---|---|
| R-K | Zero point on the left |
| L-K | Zero point on the right |
| C-K | Center distribution |
Precautions for Use
- FSP-KUse the scale of the Scale Plate as a general guideline.
- Thoroughly remove oil and dust on the sticking surface before sticking.
- Avoid use in high-temperature/high-humidity environments, and do not leave moisture or oil adhered to the product. The scale part may peel off.








