• Scales

FSP-V/Scale Plates (Vertical Type)

Dimension Drawing

FSP-VScale Plates (Vertical Type)寸法図

Thickness: approximately 0.55 mm
FSP-V (Background color: Silver) Multiples of 0 and 50 are red.
FSP-V-BK (Background color: Black) All numbers are silver.

Specs/CAD

Select

Reading direction
All
Zero point at the bottom
Zero point at the top
Center distribution
Background Color
All
SG
BK

Unit : mm

Part Number L L1 Reading direction Mass (g) Background Color CAD
Download
Cart
FSP-50V-T 58 50 Zero point at the bottom 2.6 SG CAD RFQ
FSP-100V-T 108 100 Zero point at the bottom 4.8 SG CAD RFQ
FSP-150V-T 158 150 Zero point at the bottom 7 SG CAD RFQ
FSP-200V-T 208 200 Zero point at the bottom 9.2 SG CAD RFQ
FSP-50V-B 58 50 Zero point at the top 2.6 SG CAD RFQ
FSP-100V-B 108 100 Zero point at the top 4.8 SG CAD RFQ
FSP-150V-B 158 150 Zero point at the top 7 SG CAD RFQ
FSP-200V-B 208 200 Zero point at the top 9.2 SG CAD RFQ
FSP-50V-C 58 50 Center distribution 2.6 SG CAD RFQ
FSP-100V-C 108 100 Center distribution 4.8 SG CAD RFQ
FSP-150V-C 158 150 Center distribution 7 SG CAD RFQ
FSP-200V-C 208 200 Center distribution 9.2 SG CAD RFQ
FSP-50V-T-BK 58 50 Zero point at the bottom 2.6 BK CAD RFQ
FSP-100V-T-BK 108 100 Zero point at the bottom 4.8 BK CAD RFQ
FSP-150V-T-BK 158 150 Zero point at the bottom 7 BK CAD RFQ
FSP-200V-T-BK 208 200 Zero point at the bottom 9.2 BK CAD RFQ
FSP-50V-B-BK 58 50 Zero point at the top 2.6 BK CAD RFQ
FSP-100V-B-BK 108 100 Zero point at the top 4.8 BK CAD RFQ
FSP-150V-B-BK 158 150 Zero point at the top 7 BK CAD RFQ
FSP-200V-B-BK 208 200 Zero point at the top 9.2 BK CAD RFQ
FSP-50V-C-BK 58 50 Center distribution 2.6 BK CAD RFQ
FSP-100V-C-BK 108 100 Center distribution 4.8 BK CAD RFQ
FSP-150V-C-BK 158 150 Center distribution 7 BK CAD RFQ
FSP-200V-C-BK 208 200 Center distribution 9.2 BK CAD RFQ
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
FSP-V
Main Body SUS304

Characteristics

  • Vertical scale plate. Has adhesive tape to enable use simply by sticking to existing machinery and equipment.
  • Convenient for conveyor line shaft adjustment or slide table positioning.
  • Standardized 50/100/150/200 mm scale length.
  • Made of stainless steel. It has excellent corrosion resistance.
  • Corners are rounded. Doesn’t come off easily.
  • There are 3 types of scales. They can be selected by the symbol of the part number.
Symbol Scale
T Zero Point at the Bottom
B Zero Point at the Top
C Center Distribution
  • There are two color variations available. They can be selected by the end symbol of the part number.
End Symbol Background Color Scale/Numbers
No Silver Red/Black
BK Black Silver

Precautions for Use

  • Use the scale of the FSP-V Scale Plate as a general guideline.
  • Thoroughly remove oil and dust on the sticking surface before sticking.
  • Avoid use in high-temperature/high-humidity environments, and do not leave moisture or oil adhered to the product. The scale part may peel off.

Related Products

Point Lens FLE, which is useful to read the scale, is available.
FLE

FSP-VScale Plates (Vertical Type)


Product List

Click here to see Scales

Click here to see Machine Elements