NBK logo

  • Scales

FSP-200-C-BK

Scale Plates (Horizontal Type)

Dimension Drawing

FSPScale Plates (Horizontal Type)寸法図

Thickness: approximately 0.55 mm
FSP (Background color: Silver) Multiples of 0 and 50 are red.
FSP-BK (Background color: Black) All numbers are silver.

Unit : mm

Part Number L L1 Reading direction Mass (g) Background Color CAD
Download
Cart
FSP-200-C-BK 208 200 Center distribution 9.2 BK CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

FSP
Main Body SUS304

Characteristics

  • Horizontal scale plate. Has adhesive tape to enable use simply by sticking to existing machinery and equipment.
  • Convenient for conveyor line shaft adjustment or slide table positioning.
  • Standardized 50/100/150/200 mm scale length.
  • Made of stainless steel. It has excellent corrosion resistance.
  • Corners are rounded. Doesn’t come off easily.
  • There are 3 types of scales. They can be selected by the symbol of the part number.
Symbol Scale
R Zero Point on the Left
L Zero Point on the Right
C Center Distribution
  • There are two color variations available. They can be selected by the end symbol of the part number.
End Symbol Background Color Scale/Numbers
No Silver Red/Black
BK Black Silver

Precautions for Use

  • Use the scale of the FSP Scale Plate as a general guideline.
  • Thoroughly remove oil and dust on the sticking surface before sticking.
  • Avoid use in high-temperature/high-humidity environments, and do not leave moisture or oil adhered to the product. The scale part may peel off.

Related Products

Point Lens FLE, which is useful to read the scale, is available.
FLE

FSPScale Plates (Horizontal Type)


Product List

Click here to see FSP

Click here to see Scales