• Scales

FSS-V/Scale Stickers (Vertical Type)

Dimension Drawing

FSS-VScale Stickers (Vertical Type)寸法図

Thickness: approximately 0.3 mm
FSS-V (Background color: Silver) Multiples of 0 and 50 are red.
FSS-V-BK (Background color: Black) All numbers are silver.

Specs/CAD

Select

Reading direction
All
Zero point at the bottom
Zero point at the top
Center distribution
Background Color
All
SG
BK

Unit : mm

Part Number L L1 Reading direction Mass (g) Background Color CAD
Download
Cart
FSS-100V-T 108 100 Zero point at the bottom 0.5 SG CAD RFQ
FSS-200V-T 208 200 Zero point at the bottom 1 SG CAD RFQ
FSS-300V-T 308 300 Zero point at the bottom 1.5 SG CAD RFQ
FSS-500V-T 508 500 Zero point at the bottom 2.5 SG CAD RFQ
FSS-100V-B 108 100 Zero point at the top 0.5 SG CAD RFQ
FSS-200V-B 208 200 Zero point at the top 1 SG CAD RFQ
FSS-300V-B 308 300 Zero point at the top 1.5 SG CAD RFQ
FSS-500V-B 508 500 Zero point at the top 2.5 SG CAD RFQ
FSS-100V-C 108 100 Center distribution 0.5 SG CAD RFQ
FSS-200V-C 208 200 Center distribution 1 SG CAD RFQ
FSS-300V-C 308 300 Center distribution 1.5 SG CAD RFQ
FSS-500V-C 508 500 Center distribution 2.5 SG CAD RFQ
FSS-100V-T-BK 108 100 Zero point at the bottom 0.5 BK CAD RFQ
FSS-200V-T-BK 208 200 Zero point at the bottom 1 BK CAD RFQ
FSS-300V-T-BK 308 300 Zero point at the bottom 1.5 BK CAD RFQ
FSS-500V-T-BK 508 500 Zero point at the bottom 2.5 BK CAD RFQ
FSS-100V-B-BK 108 100 Zero point at the top 0.5 BK CAD RFQ
FSS-200V-B-BK 208 200 Zero point at the top 1 BK CAD RFQ
FSS-300V-B-BK 308 300 Zero point at the top 1.5 BK CAD RFQ
FSS-500V-B-BK 508 500 Zero point at the top 2.5 BK CAD RFQ
FSS-100V-C-BK 108 100 Center distribution 0.5 BK CAD RFQ
FSS-200V-C-BK 208 200 Center distribution 1 BK CAD RFQ
FSS-300V-C-BK 308 300 Center distribution 1.5 BK CAD RFQ
FSS-500V-C-BK 508 500 Center distribution 2.5 BK CAD RFQ
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
FSS-V
Main Body Polyester
Aluminum Evaporation Coating

Characteristics

  • Sticker type vertical scale. Use by sticking to machinery and equipment.
  • Standardized 100/200/300/500 mm scale length.
  • Made of flexible polyester. Can be stuck to the curved surfaces of posts or shafts, plus can be cut to a desired length for use.
  • Corners are rounded. Doesn’t come off easily.
  • There are 3 types of scales. They can be selected by the symbol of the part number.
Symbol Scale
T Zero Point at the Bottom
B Zero Point at the Top
C Center Distribution
  • There are two color variations available. They can be selected by the end symbol of the part number.
End Symbol Background Color Scale/Numbers
No Silver Red/Black
BK Black Silver

Precautions for Use

  • Use the scale of the FSS-V Scale Sticker as a general guideline.
  • Thoroughly remove oil and dust on the sticking surface before sticking.

Related Products

Point Lens FLE, which is useful to read the scale, is available.
FLE

FSS-VScale Stickers (Vertical Type)


Related Services

Product List

Click here to see Scales

Click here to see Machine Elements