Unit : mm
| Part Number | L | L1 | Reading direction | Mass (g) | Background Color | CAD Download |
Cart |
|---|---|---|---|---|---|---|---|
| FSS-500-C-BK | 508 | 500 | Center distribution | 2.5 | BK | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| FSS | |
|---|---|
| Main Body | Polyester Aluminum Evaporation Coating |
Characteristics
- Sticker type horizontal scale. Use by sticking to machinery and equipment.
- Standardized 100/200/300/500 mm scale length.
- Made of flexible polyester. Can be stuck to the curved surfaces of posts or shafts, plus can be cut to a desired length for use.
- Corners are rounded. Doesn’t come off easily.
- There are 3 types of scales. They can be selected by the symbol of the part number.
| Symbol | Scale |
|---|---|
| R | Zero Point on the Left |
| L | Zero Point on the Right |
| C | Center Distribution |
- There are two color variations available. They can be selected by the end symbol of the part number.
| End Symbol | Background Color | Scale/Numbers |
|---|---|---|
| No | Silver | Red/Black |
| BK | Black | Silver |
Precautions for Use
- Use the scale of the FSS Scale Sticker as a general guideline.
- Thoroughly remove oil and dust on the sticking surface before sticking.







