• Scales

FST/Scale Stickers (Horizontal Type)

Dimension Drawing

FSTScale Stickers (Horizontal Type)寸法図

Thickness: approximately 0.3 mm
Multiples of 0 and 50 are red.

Specs/CAD

Unit : mm

Part Number L L1 Reading Direction Mass(g) CAD
Download
Cart
FST-100-R 108 100 Zero point on the left 0.5 CAD RFQ
FST-200-R 208 200 Zero point on the left 1 CAD RFQ
FST-300-R 308 300 Zero point on the left 1.5 CAD RFQ
FST-100-L 108 100 Zero point on the right 0.5 CAD RFQ
FST-200-L 208 200 Zero point on the right 1 CAD RFQ
FST-300-L 308 300 Zero point on the right 1.5 CAD RFQ
FST-100-C 108 100 Center distribution 0.5 CAD RFQ
FST-200-C 208 200 Center distribution 1 CAD RFQ
FST-300-C 308 300 Center distribution 1.5 CAD RFQ
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
FST
Main body Polyester (transparent)

Characteristics

  • Sticker type horizontal scale. Use by sticking to machinery and equipment.
  • Standardized 100/200/300 mm scale length.
  • Made of flexible polyester. Can be stuck to the curved surfaces of posts or shafts, plus can be cut to a desired length for use.
  • Corners are rounded. Doesn’t come off easily.
  • There are 3 types of scales. They can be selected by the symbol of the part number.
Symbol Scale
R Zero point on the left
L Zero point on the right
C Center distribution

Precautions for Use

  • FSTUse the scale of the Scale Sticker as a general guideline.
  • Thoroughly remove oil and dust on the sticking surface before sticking.

Related Products

Point Lens FLE, which is useful to read the scale, is available.
FLE

FSTScale Stickers (Horizontal Type)


Product List

Click here to see Scales

Click here to see Machine Elements