• Scales

FST-V/Scale Stickers (Vertical Type)

Dimension Drawing

FST-VScale Stickers (Vertical Type)寸法図

Thickness: approximately 0.3 mm
Multiples of 0 and 50 are red.

Specs/CAD

Unit : mm

Part Number L L1 Reading Direction Mass(g) CAD
Download
Cart
FST-100V-T 108 100 Zero point at the bottom 0.5 CAD RFQ
FST-200V-T 208 200 Zero point at the bottom 1 CAD RFQ
FST-300V-T 308 300 Zero point at the bottom 1.5 CAD RFQ
FST-100V-B 108 100 Zero point at the top 0.5 CAD RFQ
FST-200V-B 208 200 Zero point at the top 1 CAD RFQ
FST-300V-B 308 300 Zero point at the top 1.5 CAD RFQ
FST-100V-C 108 100 Center distribution 0.5 CAD RFQ
FST-200V-C 208 200 Center distribution 1 CAD RFQ
FST-300V-C 308 300 Center distribution 1.5 CAD RFQ
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
FST-V
Main body Polyester (transparent)

Characteristics

  • Sticker type vertical scale. Use by sticking to machinery and equipment.
  • Standardized 100/200/300 mm scale length.
  • Made of flexible polyester. Can be stuck to the curved surfaces of posts or shafts, plus can be cut to a desired length for use.
  • Corners are rounded. Doesn’t come off easily.
  • There are 3 types of scales. They can be selected by the symbol of the part number.
Symbol Scale
T Zero point at the bottom
B Zero point at the top
C Center distribution

Precautions for Use

  • FST-VUse the scale of the Scale Sticker as a general guideline.
  • Thoroughly remove oil and dust on the sticking surface before sticking.

Related Products

Point Lens FLE, which is useful to read the scale, is available.
FLE

FST-VScale Stickers (Vertical Type)


Product List

Click here to see Scales

Click here to see Machine Elements