Unit : mm
| Part Number | L | L1 | Reading Direction | Mass(g) | CAD Download |
Cart |
|---|---|---|---|---|---|---|
| FST-100V-B | 108 | 100 | Zero point at the top | 0.5 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| FST-V | |
|---|---|
| Main body | Polyester (transparent) |
Characteristics
- Sticker type vertical scale. Use by sticking to machinery and equipment.
- Standardized 100/200/300 mm scale length.
- Made of flexible polyester. Can be stuck to the curved surfaces of posts or shafts, plus can be cut to a desired length for use.
- Corners are rounded. Doesn’t come off easily.
- There are 3 types of scales. They can be selected by the symbol of the part number.
| Symbol | Scale |
|---|---|
| T | Zero point at the bottom |
| B | Zero point at the top |
| C | Center distribution |
Precautions for Use
- FST-VUse the scale of the Scale Sticker as a general guideline.
- Thoroughly remove oil and dust on the sticking surface before sticking.







