NBK logo

  • Scales

FST-200V-C

Scale Stickers (Vertical Type)

Dimension Drawing

FST-VScale Stickers (Vertical Type)寸法図

Thickness: approximately 0.3 mm
Multiples of 0 and 50 are red.

Unit : mm

Part Number L L1 Reading Direction Mass(g) CAD
Download
Cart
FST-200V-C 208 200 Center distribution 1 CAD RFQ
Part Number L L1 Reading Direction Mass(g) CAD
Download
Cart
FST-200V-C 208 200 Center distribution 1 CAD RFQ
Part Number L L1 Reading Direction Mass(g) CAD
Download
Cart
FST-200V-C 208 200 Center distribution 1 CAD RFQ
Part Number L L1 Reading Direction Mass(g) CAD
Download
Cart
FST-200V-C 208 200 Center distribution 1 CAD RFQ

Material/Finish

FST-V
Main body Polyester (transparent)

Characteristics

  • Sticker type vertical scale. Use by sticking to machinery and equipment.
  • Standardized 100/200/300 mm scale length.
  • Made of flexible polyester. Can be stuck to the curved surfaces of posts or shafts, plus can be cut to a desired length for use.
  • Corners are rounded. Doesn’t come off easily.
  • There are 3 types of scales. They can be selected by the symbol of the part number.
Symbol Scale
T Zero point at the bottom
B Zero point at the top
C Center distribution

Precautions for Use

  • FST-VUse the scale of the Scale Sticker as a general guideline.
  • Thoroughly remove oil and dust on the sticking surface before sticking.

Related Products

Point Lens FLE, which is useful to read the scale, is available.
FLE

FST-VScale Stickers (Vertical Type)


Product List

Click here to see FST-V

Click here to see Scales