• Clamping Screws

SCS-BR/Clamping Screws - Special Material Full Ball

Hints for Correctly Using NBK Products

The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.


Dimension Drawing

SCS-BRClamping Screw - Special Material Full Ball寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D B Mass
(g)
CAD
Download
Cart
SCS-M4-6-BR M4 0.7 6.5 2 2 0.4 CAD RFQ
SCS-M4-10-BR M4 0.7 10.5 2 2 0.7 CAD RFQ
SCS-M4-16-BR M4 0.7 16.5 2 2 1 CAD RFQ
SCS-M5-8-BR M5 0.8 8.6 3 2.5 0.8 CAD RFQ
SCS-M5-12-BR M5 0.8 12.6 3 2.5 1.3 CAD RFQ
SCS-M5-20-BR M5 0.8 20.6 3 2.5 2.3 CAD RFQ
SCS-M6-10-BR M6 1 10.8 4 3 1.5 CAD RFQ
SCS-M6-16-BR M6 1 16.8 4 3 2.5 CAD RFQ
SCS-M6-20-BR M6 1 20.8 4 3 3.4 CAD RFQ
SCS-M6-25-BR M6 1 25.8 4 3 4 CAD RFQ
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
SCS-BR Brass Ball
Thread Part SCM435
Ferrosoferric Oxide Film (Black)
Ball Brass

Characteristics

  • Clamping screw with an integral special ball (full ball type).
  • Point contact by full ball securely fixes a work.
  • For tool holder set screw, pressure piece and stopper.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.

Specification Changes

Thank you for using the NBK website.

We would like to inform you that the catalog information for clamping screws and clamping bolts will be corrected as follows. Please note that these corrections will not affect the actual product specifications.

See here for details
https://www.nbk1560.com/en/news/2025/20250326/

Your understanding and continued support are greatly appreciated.

Related Services

Product List

Click here to see Clamping Screws

Click here to see Machine Elements