• Clamping Screws

SCS-M3-5-N

Clamping Screws - Special Material Full Ball

Hints for Correctly Using NBK Products

The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.


Dimension Drawing

SCS-NClamping Screw - Special Material Full Ball寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D B Mass
(g)
CAD
Download
Cart
SCS-M3-5-N M3 0.5 5.2 1.5 1.5 0.1 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SCS-N Plastic Ball
Thread Part SCM435
Ferrosoferric Oxide Film (Black)
Ball Polyacetal

Characteristics

  • Clamping screw with an integral special ball (full ball type).
  • Point contact by full ball securely fixes a work.
  • For tool holder set screw, pressure piece and stopper.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.

Specification Changes

Thank you for using the NBK website.

We would like to inform you that the catalog information for clamping screws and clamping bolts will be corrected as follows. Please note that these corrections will not affect the actual product specifications.

See here for details
https://www.nbk1560.com/en/news/2025/20250326/

Your understanding and continued support are greatly appreciated.

Related Services

Product List

Click here to see SCS-N

Click here to see Clamping Screws