NBK logo

  • Clamping Screws

SDB-M5-25

Hex Socket Head Cap Screws with Dog Point - Steel

Dimension Drawing

SDBHex Socket Head Cap Screws with Dog Point - Steel寸法図

*1: SDB-M8:d2-0.3~-0.1

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L L1 L2 d2 D1 B Mass
(g)
CAD
Download
Cart
SDB-M5-25 M5 0.8 25 5 4 4 8.5 4 4.8 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L L1 L2 d2 D1 B Mass
(g)
CAD
Download
Cart
SDB-M5-25 M5 0.8 25 5 4 4 8.5 4 4.8 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L L1 L2 d2 D1 B Mass
(g)
CAD
Download
Cart
SDB-M5-25 M5 0.8 25 5 4 4 8.5 4 4.8 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L L1 L2 d2 D1 B Mass
(g)
CAD
Download
Cart
SDB-M5-25 M5 0.8 25 5 4 4 8.5 4 4.8 CAD RFQ

Material/Finish

SDB
Main Body SCM435 Equivalent (Hardness: 39HRC or Higher)
Ferrosoferric Oxide Film (Black)

Characteristics

  • The screw tip shape is a dog point.
  • Use for positioning or as a rotation stopper by fitting the tip dog point shape into the counterpart groove or hole.

*Dog point shape dimensions differ from JIS B 1177 for hex socket set screw long dog points.


Related Services

Product List

Click here to see SDB-M5

Click here to see SDB