Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | L1 | L2 | d2 | D1 | B | Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|---|---|
SDB-M6-12 | M6 | 1 | 12 | 6 | 5 | 4 | 10 | 5 | 4.5 | CAD | RFQ |
SDB-M6-16 | M6 | 1 | 16 | 6 | 5 | 4 | 10 | 5 | 5.2 | CAD | RFQ |
SDB-M6-20 | M6 | 1 | 20 | 6 | 5 | 4 | 10 | 5 | 5.9 | CAD | RFQ |
SDB-M6-25 | M6 | 1 | 25 | 6 | 5 | 4 | 10 | 5 | 6.7 | CAD | RFQ |
SDB-M6-30 | M6 | 1 | 30 | 6 | 5 | 4 | 10 | 5 | 7.6 | CAD | RFQ |
SDB-M6-35 | M6 | 1 | 35 | 6 | 5 | 4 | 10 | 5 | 8.5 | CAD | RFQ |
SDB-M6-40 | M6 | 1 | 40 | 6 | 5 | 4 | 10 | 5 | 9.3 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SDB | |
---|---|
Main Body | SCM435 Equivalent (Hardness: 39HRC or Higher) Ferrosoferric Oxide Film (Black) |
Characteristics
- The screw tip shape is a dog point.
- Use for positioning or as a rotation stopper by fitting the tip dog point shape into the counterpart groove or hole.