Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | L1 | d2 | B | Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|
SDS-M4-12 | M4 | 0.7 | 12 | 3 | 3 | 2 | 0.8 | CAD | RFQ |
SDS-M4-16 | M4 | 0.7 | 16 | 3 | 3 | 2 | 1 | CAD | RFQ |
SDS-M4-20 | M4 | 0.7 | 20 | 3 | 3 | 2 | 1.3 | CAD | RFQ |
SDS-M4-25 | M4 | 0.7 | 25 | 3 | 3 | 2 | 1.6 | CAD | RFQ |
SDS-M4-30 | M4 | 0.7 | 30 | 3 | 3 | 2 | 2 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SDS | |
---|---|
Main Body | SCM435 Equivalent (Hardness: 45HRC or Higher) Ferrosoferric Oxide Film (Black) |
Characteristics
- The screw tip shape is a dog point.
- Use for positioning or as a rotation stopper by fitting the tip dog point shape into the counterpart groove or hole.