Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | L1 | d2 | B | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|
| SDSS-M3-10 | M3 | 0.5 | 10 | 2.5 | 2.5 | 1.5 | 0.4 | CAD | RFQ |
| SDSS-M3-12 | M3 | 0.5 | 12 | 2.5 | 2.5 | 1.5 | 0.5 | CAD | RFQ |
| SDSS-M3-16 | M3 | 0.5 | 16 | 2.5 | 2.5 | 1.5 | 0.6 | CAD | RFQ |
| SDSS-M3-20 | M3 | 0.5 | 20 | 2.5 | 2.5 | 1.5 | 0.7 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SDSS | |
|---|---|
| Main Body | Equivalent to SUS304 |
Characteristics
- The screw tip shape is a dog point.
- Use for positioning or as a rotation stopper by fitting the tip dog point shape into the counterpart groove or hole.






