Unit : mm
Part Number | d | B | D | D1 | M | Number of Set Screws | Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|
NSC-50-20-C | 50 | 20 | 70 | 65 | M10 | 2 | 284 | CAD | RFQ |
●Hex socket set screw is provided.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereHints for Correctly Using NBK Products
The video is an example using NSC-CP2(NSC-CP2). You can perform the same operation using this product.
Material/Finish
NSC-C | |
---|---|
Main Body | S45C Ferrosoferric Oxide Film (Black) |
Hex Socket Set Screw | SCM435 Ferrosoferric Oxide Film (Black) |
Characteristics
- Set screw type set collars.
- Fastening to the shaft is done with set screws.
-
Chamfering on one end is larger (bore diameter 8mm or above).
When fixing the bearing, this avoids interference between the set collar and the outer ring.