Unit : mm
Part Number | d | B | D | D1 | M*1 (Coarse) |
Number of Set Screws | Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|
NSC-32-20-M | 32 | 20 | 53 | 44 | M8 | 2 | 205 | CAD | RFQ |
*1: Hex socket set screw is provided.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereHints for Correctly Using NBK Products
The video is an example using NSC-CP2(NSC-CP2). You can perform the same operation using this product.
Material/Finish
NSC-M | |
---|---|
Main Body | S45C Electroless Nickel Plating |
Hex Socket Set Screw | SUSXM7 |
Characteristics
- Set screw type set collars.
- Fastening to the shaft is done with set screws.
-
Chamfering on one end is larger (bore diameter 8mm or above).
When fixing the bearing, this avoids interference between the set collar and the outer ring.