NBK logo

  • Set Collars

NSC-5-10-M

Set Collar - Set Screw Type

Dimension Drawing

NSC-MSet Collar - Set Screw Type寸法図

Unit : mm

Part Number d B D D1 M Number of Set Screws Mass
(g)
CAD
Download
Cart
NSC-5-10-M 5 10 14 M4 1 10 CAD RFQ
Part Number d B D D1 M Number of Set Screws Mass
(g)
CAD
Download
Cart
NSC-5-10-M 5 10 14 M4 1 10 CAD RFQ
Part Number d B D D1 M Number of Set Screws Mass
(g)
CAD
Download
Cart
NSC-5-10-M 5 10 14 M4 1 10 CAD RFQ
Part Number d B D D1 M Number of Set Screws Mass
(g)
CAD
Download
Cart
NSC-5-10-M 5 10 14 M4 1 10 CAD RFQ

●Hex socket set screw is provided.

Hints for Correctly Using NBK Products

The video is an example using NSC-CP2(NSC-CP2). You can perform the same operation using this product.


Material/Finish

NSC-M
Main Body S45C
Electroless Nickel Plating
Hex Socket Set Screw SUSXM7

Characteristics

  • Set screw type set collars.
  • Fastening to the shaft is done with set screws.
  • Chamfering on one end is larger (bore diameter 8mm or above).
    When fixing the bearing, this avoids interference between the set collar and the outer ring.

Related Services

Product List

Click here to see NSC-M

Click here to see Set Collars