Unit : mm
Part Number | d | B | B1 | D | D1 | M*1 (Coarse) |
Applicable bearings | Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|---|
NSC-17-13-MB1 | 17 | 13 | 10 | 28 | 22.2 | M6 | 6003ZZ | 33 | CAD | RFQ |
*1: Hex socket set screw is provided.
*1: If d dimension is 5 or below, one point.
Hints for Correctly Using NBK Products
The video is an example using NSC-CP2(NSC-CP2). You can perform the same operation using this product.
Material/Finish
NSC-MB | |
---|---|
Main body | S45C Electroless Nickel Plating |
Hex Socket Set Screw |
SUSXM7 |
Characteristics
- Set collar for securing bearing.
- It can be fixed by pressing the bearing inner wheel only on the convex of the main body.
- Optimal for securing bearing when it is difficult to fix the snap ring, etc. to the shaft.
- It is attached to the shaft by the set screws.