NBK logo

  • Set Collars

NSC-6-7-MB2

Set Collar - For Securing Bearing - Set Screw Type

Dimension Drawing

NSC-MBSet Collar - For Securing Bearing - Set Screw Type寸法図

Unit : mm

Part Number d B B1 D D1 M*1 Applicable bearings Mass
(g)
CAD
Download
Cart
NSC-6-7-MB2 6 7.5 5 13 9.2 M3 626ZZ 5 CAD RFQ

●Hex socket set screw is provided.
*1: If d dimension is 5 or below, one point.

Hints for Correctly Using NBK Products

The video is an example using NSC-CP2(NSC-CP2). You can perform the same operation using this product.


Material/Finish

NSC-MB
Main body S45C
Electroless
Nickel Plating
Hex Socket
Set Screw
SUSXM7

Characteristics

  • Set collar for securing bearing.
  • It can be fixed by pressing the bearing inner wheel only on the convex of the main body.
  • Optimal for securing bearing when it is difficult to fix the snap ring, etc. to the shaft.
  • It is attached to the shaft by the set screws.

Related Services

Product List

Click here to see NSC-MB

Click here to see Set Collars