• Set Collars

NSC-15-12-MP2

Set Collar - with Installation Hole - Set Screw Type

Dimension Drawing

NSC-MP2Set Collar - with Installation Hole - Set Screw Type寸法図

Unit : mm

Part Number d B D S P M*1
(Coarse)
Mass
(g)
CAD
Download
Cart
NSC-15-12-MP2 15 12 35 5.5 26 M5 67 CAD RFQ

*1: Hex socket set screw is provided.
*1: If d dimension is 5 or below, one point.

Hints for Correctly Using NBK Products

The video is an example using NSC-CP2(NSC-CP2). You can perform the same operation using this product.


Material/Finish

NSC-MP2
Main body S45C
Electroless
Nickel Plating
Hex Socket
Set Screw
SUSXM7

Characteristics

  • Set collar with installation hole. It can be installed to any machine and device such as wheels, flanges and plates, by using the fixing hole.
  • It is attached to the shaft by the set screws.

Usage Example

NSC-MP2Set Collar - with Installation Hole - Set Screw Type

NSC-MP2Set Collar - with Installation Hole - Set Screw Type


Related Services

Product List

Click here to see NSC-MP2

Click here to see Set Collars