Unit : mm
Part Number | d | B | D | S | P | M*1 (Coarse) |
Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|
NSC-16-12-MP2 | 16 | 12 | 40 | 6.6 | 28 | M6 | 88 | CAD | RFQ |
*1: Hex socket set screw is provided.
*1: If d dimension is 5 or below, one point.
Hints for Correctly Using NBK Products
The video is an example using NSC-CP2(NSC-CP2). You can perform the same operation using this product.
Material/Finish
NSC-MP2 | |
---|---|
Main body | S45C Electroless Nickel Plating |
Hex Socket Set Screw |
SUSXM7 |
Characteristics
- Set collar with installation hole. It can be installed to any machine and device such as wheels, flanges and plates, by using the fixing hole.
- It is attached to the shaft by the set screws.