Unit : mm
| Part Number | d | B | D | F | M*1 (Coarse) |
Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|
| NSCS-35-12-C | 35 | 12 | 55 | 22.5 | M5 | 123 | CAD | RFQ |
*1: Hex socket head cap screw is provided.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereHints for Correctly Using NBK Products
The video is an example using NSCS-CP2(NSCS-CP2). You can perform the same operation using this product.
Material/Finish
| NSCS-C | |
|---|---|
| Main Body | S45C Ferrosoferric Oxide Film (Black) |
| Hex Socket Head Cap Screw | SS400 Ferrosoferric Oxide Film (Black) |
Characteristics
- Clamping type set collars.
- Mounting and removal are easy, with no damage to the shaft.
- Optimal for machines and devices where mounting/removal is frequent, e.g. slide shafts.






