Unit : mm
Part Number | d | B | D | F | M | Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|
NSCS-8-8-C | 8 | 8 | 25 | 8 | M3 | 25 | CAD | RFQ |
●Hex socket head cap screw is provided.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereHints for Correctly Using NBK Products
The video is an example using NSCS-CP2(NSCS-CP2). You can perform the same operation using this product.
Material/Finish
NSCS-C | |
---|---|
Main Body | S45C Ferrosoferric Oxide Film (Black) |
Hex Socket Head Cap Screw | SS400 Ferrosoferric Oxide Film (Black) |
Characteristics
- Clamping type set collars.
- Mounting and removal are easy, with no damage to the shaft.
- Optimal for machines and devices where mounting/removal is frequent, e.g. slide shafts.