Unit : mm
| Part Number | d | B | B1 | D | D1 | F | M*1 (Coarse) |
Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| NSCS-40-17-CB2 | 40 | 17 | 15 | 70 | 52.2 | 26 | M8 | 298 | CAD | RFQ |
*1: Hex socket head cap screw is provided.
Hints for Correctly Using NBK Products
The video is an example using NSCS-CP2(NSCS-CP2). You can perform the same operation using this product.
Material/Finish
| NSCS-CB | |
|---|---|
| Main body | S45C Ferrosoferric Oxide Film (Black) |
| with Hexagon Socket Bolt |
SCM435 Ferrosoferric Oxide Film (Black) |
Characteristics
- Set collar for securing bearings.
- It can be fixed by pressing the bearing inner wheel only on the convex of the main body.
- Optimal for securing bearing when it is difficult to fix the snap ring, etc. to the shaft.
- Clamping Type. Mounting and removing are easy. Moreover this does not scratch the shaft.






