Unit : mm
Part Number | d | B | D | F | P | M*1 (Coarse) |
M1 (Coarse)*2 Nominal of Thread |
Pitch | Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|---|---|
NSCS-8-10-CN2 | 8 | 10 | 25 | 8 | 18 | M4 | M4 | 0.7 | 30 | CAD | RFQ |
*1: Hex socket head cap screw for tightening is provided.
*2: Mounting screws are not supplied. The customer is asked to prepare them.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereHints for Correctly Using NBK Products
The video is an example using NSCS-CP2 (NSCS-CP2). You can perform the same operation using this product.
Material/Finish
NSCS-CN2 | |
---|---|
Main Body | S45C Ferrosoferric Oxide Film (Black) |
Hex Socket Head Cap Screw | SCM435 Ferrosoferric Oxide Film (Black) |
Characteristics
- Set collars with mounting hole (female screw). Can be mounted to any machine or device, such as wheels, flanges and plates, by using the mounting hole (female screw).
- Clamping type. Mounting and removal are easy, with no damage to the shaft.
- Optimal for machines and devices where mounting/removal is frequent, e.g. slide shafts.