NBK logo

  • Set Collars

NSCS-13-10-CP2

Set Collar - with Installation Hole - Clamping Type

Dimension Drawing

NSCS-CP2Set Collar - with Installation Hole - Clamping Type寸法図

Unit : mm

Part Number d B D F S P M Mass
(g)
CAD
Download
Cart
NSCS-13-10-CP2 13 10 30 10 4.5 22 M4 38 CAD RFQ
Part Number d B D F S P M Mass
(g)
CAD
Download
Cart
NSCS-13-10-CP2 13 10 30 10 4.5 22 M4 38 CAD RFQ
Part Number d B D F S P M Mass
(g)
CAD
Download
Cart
NSCS-13-10-CP2 13 10 30 10 4.5 22 M4 38 CAD RFQ
Part Number d B D F S P M Mass
(g)
CAD
Download
Cart
NSCS-13-10-CP2 13 10 30 10 4.5 22 M4 38 CAD RFQ

●Hex socket head cap screw is provided.

Hints for Correctly Using NBK Products


Material/Finish

NSCS-CP2
Main body S45C
Ferrosoferric Oxide
Film (Black)
Hex Socket
Head Cap Screw
SCM435
Ferrosoferric Oxide
Film (Black)

Characteristics

  • Set collar with installation hole. It can be installed to any machine and device such as wheels, flanges and plates, by using the fixing hole.
  • Clamping Type. Mounting and removing are easy. Moreover this does not scratch the shaft.
  • Optimal for machines and devices that are frequently mounted/removed, e.g. slide shaft.

Related Services

Product List

Click here to see NSCS-CP2

Click here to see Set Collars