NBK logo

  • Set Collars

NSCS-8-6-M

Set Collar - Clamping Type

Dimension Drawing

NSCS-MSet Collar - Clamping Type寸法図

Unit : mm

Part Number d B D F M Mass
(g)
CAD
Download
Cart
NSCS-8-6-M 8 6 22 7 M2.6 14 CAD RFQ
Part Number d B D F M Mass
(g)
CAD
Download
Cart
NSCS-8-6-M 8 6 22 7 M2.6 14 CAD RFQ
Part Number d B D F M Mass
(g)
CAD
Download
Cart
NSCS-8-6-M 8 6 22 7 M2.6 14 CAD RFQ
Part Number d B D F M Mass
(g)
CAD
Download
Cart
NSCS-8-6-M 8 6 22 7 M2.6 14 CAD RFQ

●Hex socket head cap screw is provided.

Hints for Correctly Using NBK Products

The video is an example using NSCS-CP2(NSCS-CP2). You can perform the same operation using this product.


Material/Finish

NSCS-M
Main Body S45C
Electroless Nickel Plating
Hex Socket Head Cap Screw SUSXM7

Characteristics

  • Clamping type set collars.
  • Mounting and removal are easy, with no damage to the shaft.
  • Optimal for machines and devices where mounting/removal is frequent, e.g. slide shafts.

Related Services

Product List

Click here to see NSCS-M

Click here to see Set Collars