Unit : mm
Part Number | d | B | B1 | D | D1 | F | M*1 (Coarse) |
Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|---|
NSCS-30-15-MB2 | 30 | 15 | 13 | 55 | 40.2 | 20 | M6 | 169 | CAD | RFQ |
*1: Hex socket head cap screw is provided.
Hints for Correctly Using NBK Products
The video is an example using NSCS-CP2(NSCS-CP2). You can perform the same operation using this product.
Material/Finish
NSCS-MB | |
---|---|
Main body | S45C Electroless Nickel Plating |
with Hexagon Socket Bolt |
SUSXM7 |
Characteristics
- Set collar for securing bearings.
- It can be fixed by pressing the bearing inner wheel only on the convex of the main body.
- Optimal for securing bearing when it is difficult to fix the snap ring, etc. to the shaft.
- Clamping Type. Mounting and removing are easy. Moreover this does not scratch the shaft.