• Set Collars

NSCS-35-15-MB1

Set Collar - For Securing Bearing - Clamping Type

Dimension Drawing

NSCS-MBSet Collar - For Securing Bearing - Clamping Type寸法図

Unit : mm

Part Number d B B1 D D1 F M*1
(Coarse)
Mass
(g)
CAD
Download
Cart
NSCS-35-15-MB1 35 15 13 60 43.2 23 M6 189 CAD RFQ

*1: Hex socket head cap screw is provided.

Hints for Correctly Using NBK Products

The video is an example using NSCS-CP2(NSCS-CP2). You can perform the same operation using this product.


Material/Finish

NSCS-MB
Main body S45C
Electroless
Nickel Plating
with Hexagon
Socket Bolt
SUSXM7

Characteristics

  • Set collar for securing bearings.
  • It can be fixed by pressing the bearing inner wheel only on the convex of the main body.
  • Optimal for securing bearing when it is difficult to fix the snap ring, etc. to the shaft.
  • Clamping Type. Mounting and removing are easy. Moreover this does not scratch the shaft.

Related Services

Product List

Click here to see NSCS-MB

Click here to see Set Collars