Unit : mm
| Part Number | d | B | D | F | S | P | M*1 (Coarse) |
Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| NSCS-8-12-MP2 | 8 | 12 | 28 | 8.5 | 5.5 | 18 | M5 | 44 | CAD | RFQ |
*1: Hex socket head cap screw is provided.
Hints for Correctly Using NBK Products
The video is an example using NSCS-CP2(NSCS-CP2). You can perform the same operation using this product.
Material/Finish
| NSCS-MP2 | |
|---|---|
| Main body | S45C Electroless Nickel Plating |
| Hex Socket Head Cap Screw |
SUSXM7 |
Characteristics
- Set collar with installation hole. It can be installed to any machine and device such as wheels, flanges and plates, by using the fixing hole.
- Clamping Type. Mounting and removing are easy. Moreover this does not scratch the shaft.
- Optimal for machines and devices that are frequently mounted/removed, e.g. slide shaft.






