NBK logo

  • Set Collars

NSCS-8-8-MP2

Set Collar - with Installation Hole - Clamping Type

Dimension Drawing

NSCS-MP2Set Collar - with Installation Hole - Clamping Type寸法図

Unit : mm

Part Number d B D F S P M Mass
(g)
CAD
Download
Cart
NSCS-8-8-MP2 8 8 25 8 4.5 16 M3 23 CAD RFQ

●Hex socket head cap screw is provided.

Hints for Correctly Using NBK Products

The video is an example using NSCS-CP2(NSCS-CP2). You can perform the same operation using this product.


Material/Finish

NSCS-MP2
Main body S45C
Electroless
Nickel Plating
Hex Socket
Head Cap Screw
SUSXM7

Characteristics

  • Set collar with installation hole. It can be installed to any machine and device such as wheels, flanges and plates, by using the fixing hole.
  • Clamping Type. Mounting and removing are easy. Moreover this does not scratch the shaft.
  • Optimal for machines and devices that are frequently mounted/removed, e.g. slide shaft.

Related Services

Product List

Click here to see NSCS-MP2

Click here to see Set Collars