• Set Collars

NSCS-S/Set Collar - Clamping Type

Dimension Drawing

NSCS-SSet Collar - Clamping Type寸法図

Specs/CAD

Select

d
All
3
4
5
6
8
10
12
13
15
16
17
18
20
25
30
35
40
45
50
B
All
8
6
10
12
15
18
22
D
All
15
16
20
18
22
25
28
30
35
32
40
45
42
50
55
60
70
65
75
80
85

Unit : mm

Part Number d B D F M*1
(Coarse)
Mass
(g)
CAD
Download
Cart
NSCS-3-8-S 3 8 15 4.5 M3 10 CAD RFQ
NSCS-4-8-S 4 8 15 4.5 M3 9 CAD RFQ
NSCS-5-6-S 5 6 16 5 M2.6 8 CAD RFQ
NSCS-5-8-S 5 8 20 6 M3 17 CAD RFQ
NSCS-5-10-S 5 10 20 6 M4 21 CAD RFQ
NSCS-6-6-S 6 6 18 6 M2.6 10 CAD RFQ
NSCS-6-8-S 6 8 20 6 M3 16 CAD RFQ
NSCS-6-10-S 6 10 20 6 M4 20 CAD RFQ
NSCS-8-6-S 8 6 22 7 M2.6 14 CAD RFQ
NSCS-8-8-S 8 8 25 8 M3 25 CAD RFQ
NSCS-8-10-S 8 10 25 8 M4 32 CAD RFQ
NSCS-8-12-S 8 12 28 8.5 M5 49 CAD RFQ
NSCS-8-15-S 8 15 30 9 M6 70 CAD RFQ
NSCS-10-6-S 10 6 25 8 M2.6 17 CAD RFQ
NSCS-10-10-S 10 10 30 9 M4 45 CAD RFQ
NSCS-10-12-S 10 12 30 9 M5 54 CAD RFQ
NSCS-10-15-S 10 15 35 10 M6 94 CAD RFQ
NSCS-12-6-S 12 6 25 9 M2.6 16 CAD RFQ
NSCS-12-10-S 12 10 30 10 M4 43 CAD RFQ
NSCS-12-12-S 12 12 30 10 M5 52 CAD RFQ
NSCS-12-15-S 12 15 35 11 M6 92 CAD RFQ
NSCS-13-8-S 13 8 28 11 M3 29 CAD RFQ
NSCS-13-10-S 13 10 30 10 M4 42 CAD RFQ
NSCS-13-15-S 13 15 35 11 M6 90 CAD RFQ
NSCS-15-8-S 15 8 30 11 M3 30 CAD RFQ
NSCS-15-10-S 15 10 32 11 M4 46 CAD RFQ
NSCS-15-12-S 15 12 35 12 M5 69 CAD RFQ
NSCS-15-15-S 15 15 40 13 M6 119 CAD RFQ
NSCS-16-8-S 16 8 30 11.5 M3 30 CAD RFQ
NSCS-16-10-S 16 10 35 12 M4 55 CAD RFQ
NSCS-16-12-S 16 12 35 12 M5 67 CAD RFQ
NSCS-16-15-S 16 15 40 13 M6 116 CAD RFQ
NSCS-17-15-S 17 15 40 13 M6 113 CAD RFQ
NSCS-18-15-S 18 15 45 15 M6 145 CAD RFQ
NSCS-20-8-S 20 8 35 13 M3 37 CAD RFQ
NSCS-20-10-S 20 10 40 14 M4 70 CAD RFQ
NSCS-20-12-S 20 12 40 14 M5 83 CAD RFQ
NSCS-20-15-S 20 15 45 15 M6 140 CAD RFQ
NSCS-25-10-S 25 10 42 16.5 M4 65 CAD RFQ
NSCS-25-12-S 25 12 45 17 M5 97 CAD RFQ
NSCS-25-15-S 25 15 50 18 M6 164 CAD RFQ
NSCS-30-12-S 30 12 50 20 M5 111 CAD RFQ
NSCS-30-15-S 30 15 55 20 M6 185 CAD RFQ
NSCS-35-12-S 35 12 55 22.5 M5 125 CAD RFQ
NSCS-35-15-S 35 15 60 23 M6 207 CAD RFQ
NSCS-40-12-S 40 12 60 25 M5 139 CAD RFQ
NSCS-40-18-S 40 18 70 26 M8 347 CAD RFQ
NSCS-45-12-S 45 12 65 28 M5 154 CAD RFQ
NSCS-45-18-S 45 18 75 28 M8 378 CAD RFQ
NSCS-50-15-S 50 15 75 30.5 M6 274 CAD RFQ
NSCS-50-18-S 50 18 80 32 M8 415 CAD RFQ
NSCS-50-22-S 50 22 85 32 M10 612 CAD RFQ

*1: Hex socket head cap screw is provided.
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
Hints for Correctly Using NBK Products

The video is an example using NSCS-CP2(NSCS-CP2). You can perform the same operation using this product.


Material/Finish

NSCS-S
Main Body SUS304
Hex Socket Head Cap Screw SUSXM7

Characteristics

  • Clamping type set collars.
  • Mounting and removal are easy, with no damage to the shaft.
  • Optimal for machines and devices where mounting/removal is frequent, e.g. slide shafts.

Related Services

Product List

Click here to see Set Collars

Click here to see Machine Elements