Specs/CAD
Unit : mm
| Part Number ←1 | d | B | B1 | D | D1 | F | M*1 (Coarse) |
Applicable bearings | Mass (g) | CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| NSCS-3-8-SB | 3 | 8.5 | 7.5 | 15 | 5 | 4.5 | M3 | 693ZZ・623ZZ | 9 | CAD | RFQ |
| NSCS-4-8-SB | 4 | 8.5 | 7.5 | 15 | 6 | 4.5 | M3 | 694ZZ・624ZZ | 9 | CAD | RFQ |
| NSCS-5-8-SB | 5 | 8.5 | 7.5 | 20 | 7.2 | 6 | M3 | 695ZZ・605ZZ・625ZZ | 16 | CAD | RFQ |
| NSCS-6-8-SB1 | 6 | 8.5 | 7.5 | 20 | 9.4 | 6.5 | M3 | 606ZZ | 15 | CAD | RFQ |
| NSCS-6-8-SB2 | 6 | 8.5 | 7.5 | 20 | 9.7 | 6.5 | M3 | 626ZZ | 16 | CAD | RFQ |
| NSCS-6-8-SB3 | 6 | 8.5 | 7.5 | 20 | 9.1 | 6.5 | M3 | 696ZZ | 16 | CAD | RFQ |
| NSCS-8-8-SB1 | 8 | 8.5 | 7.5 | 20 | 11.7 | 7 | M3 | 608ZZ | 14 | CAD | RFQ |
| NSCS-8-8-SB2 | 8 | 8.5 | 7.5 | 20 | 13.2 | 7 | M3 | 628ZZ | 15 | CAD | RFQ |
| NSCS-8-8-SB3 | 8 | 8.5 | 7.5 | 20 | 11.2 | 7 | M3 | 698ZZ | 15 | CAD | RFQ |
| NSCS-10-11-SB1 | 10 | 11 | 9 | 30 | 14.7 | 9 | M4 | 6000ZZ | 42 | CAD | RFQ |
| NSCS-10-11-SB2 | 10 | 11 | 9 | 30 | 17.2 | 9 | M4 | 6200ZZ | 43 | CAD | RFQ |
| NSCS-10-11-SB3 | 10 | 11 | 9 | 30 | 14.2 | 9 | M4 | 6900ZZ | 42 | CAD | RFQ |
| NSCS-12-11-SB1 | 12 | 11 | 9 | 30 | 17.2 | 10 | M4 | 6001ZZ | 40 | CAD | RFQ |
| NSCS-12-11-SB2 | 12 | 11 | 9 | 30 | 18.7 | 10 | M4 | 6201ZZ | 41 | CAD | RFQ |
| NSCS-12-11-SB3 | 12 | 11 | 9 | 30 | 16.2 | 10 | M4 | 6901ZZ | 40 | CAD | RFQ |
| NSCS-15-12-SB1 | 15 | 12 | 11 | 35 | 20.2 | 12 | M5 | 6002ZZ | 65 | CAD | RFQ |
| NSCS-15-12-SB2 | 15 | 12 | 11 | 35 | 21.7 | 12 | M5 | 6202ZZ | 65 | CAD | RFQ |
| NSCS-15-12-SB3 | 15 | 12 | 11 | 35 | 19.2 | 12 | M5 | 6902ZZ | 65 | CAD | RFQ |
| NSCS-17-12-SB1 | 17 | 12 | 11 | 35 | 22.2 | 13 | M5 | 6003ZZ | 61 | CAD | RFQ |
| NSCS-17-12-SB2 | 17 | 12 | 11 | 35 | 24.2 | 13 | M5 | 6203ZZ | 62 | CAD | RFQ |
| NSCS-17-12-SB3 | 17 | 12 | 11 | 35 | 21.2 | 13 | M5 | 6903ZZ | 60 | CAD | RFQ |
| NSCS-20-12-SB1 | 20 | 12 | 11 | 40 | 27.2 | 14 | M5 | 6004ZZ | 78 | CAD | RFQ |
| NSCS-20-12-SB2 | 20 | 12 | 11 | 40 | 29.2 | 14 | M5 | 6204ZZ | 79 | CAD | RFQ |
| NSCS-20-12-SB3 | 20 | 12 | 11 | 40 | 25.2 | 14 | M5 | 6904ZZ | 78 | CAD | RFQ |
| NSCS-25-15-SB1 | 25 | 15 | 13 | 45 | 31.7 | 17 | M5 | 6005ZZ | 111 | CAD | RFQ |
| NSCS-25-15-SB2 | 25 | 15 | 13 | 45 | 33.2 | 17 | M5 | 6205ZZ | 112 | CAD | RFQ |
| NSCS-25-15-SB3 | 25 | 15 | 13 | 45 | 30.2 | 17 | M5 | 6905ZZ | 111 | CAD | RFQ |
| NSCS-30-15-SB1 | 30 | 15 | 13 | 55 | 38.2 | 20 | M6 | 6006ZZ | 169 | CAD | RFQ |
| NSCS-30-15-SB2 | 30 | 15 | 13 | 55 | 40.2 | 20 | M6 | 6206ZZ | 170 | CAD | RFQ |
| NSCS-30-15-SB3 | 30 | 15 | 13 | 55 | 35.2 | 20 | M6 | 6906ZZ | 165 | CAD | RFQ |
| NSCS-35-15-SB1 | 35 | 15 | 13 | 60 | 43.2 | 23 | M6 | 6007ZZ | 189 | CAD | RFQ |
| NSCS-35-15-SB2 | 35 | 15 | 13 | 60 | 46.2 | 23 | M6 | 6207ZZ | 193 | CAD | RFQ |
| NSCS-35-15-SB3 | 35 | 15 | 13 | 60 | 41.2 | 23 | M6 | 6907ZZ | 188 | CAD | RFQ |
| NSCS-40-17-SB1 | 40 | 17 | 15 | 70 | 48.2 | 26 | M8 | 6008ZZ | 298 | CAD | RFQ |
| NSCS-40-17-SB2 | 40 | 17 | 15 | 70 | 52.2 | 26 | M8 | 6208ZZ | 303 | CAD | RFQ |
| NSCS-40-17-SB3 | 40 | 17 | 15 | 70 | 46.2 | 26 | M8 | 6908ZZ | 295 | CAD | RFQ |
*1: Hex socket head cap screw is provided.
Hints for Correctly Using NBK Products
The video is an example using NSCS-CP2(NSCS-CP2). You can perform the same operation using this product.
Material/Finish
| NSCS-SB | |
|---|---|
| Main Body | SUS304 |
| Hex Socket Head Cap Screw | SUSXM7 |
Characteristics
- Set collar for securing bearings.
- It can be fixed by pressing the bearing inner wheel only on the convex of the main body.
- Optimal for securing bearing when it is difficult to fix the snap ring, etc. to the shaft.
- Clamping Type. Mounting and removing are easy. Moreover this does not scratch the shaft.