Unit : mm
| Part Number ←1 | d | B | B1 | D | D1 | F | M*1 (Coarse) |
Applicable bearings | Mass (g) | CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| NSCS-15-12-SB2 | 15 | 12 | 11 | 35 | 21.7 | 12 | M5 | 6202ZZ | 65 | CAD | RFQ |
*1: Hex socket head cap screw is provided.
Hints for Correctly Using NBK Products
The video is an example using NSCS-CP2(NSCS-CP2). You can perform the same operation using this product.
Material/Finish
| NSCS-SB | |
|---|---|
| Main Body | SUS304 |
| Hex Socket Head Cap Screw | SUSXM7 |
Characteristics
- Set collar for securing bearings.
- It can be fixed by pressing the bearing inner wheel only on the convex of the main body.
- Optimal for securing bearing when it is difficult to fix the snap ring, etc. to the shaft.
- Clamping Type. Mounting and removing are easy. Moreover this does not scratch the shaft.






