NBK logo

  • Set Collars

NSCSS-16-10-C

Set Collar - Split-type

Dimension Drawing

NSCSS-CSet Collar - Split-type寸法図

Unit : mm

Part Number d B D F M Mass
(g)
CAD
Download
Cart
NSCSS-16-10-C 16 10 35 12 M4 51 CAD RFQ
Part Number d B D F M Mass
(g)
CAD
Download
Cart
NSCSS-16-10-C 16 10 35 12 M4 51 CAD RFQ
Part Number d B D F M Mass
(g)
CAD
Download
Cart
NSCSS-16-10-C 16 10 35 12 M4 51 CAD RFQ
Part Number d B D F M Mass
(g)
CAD
Download
Cart
NSCSS-16-10-C 16 10 35 12 M4 51 CAD RFQ

●Hex socket head cap screw is provided.

Hints for Correctly Using NBK Products

The video is an example using NSCS-CP2(NSCS-CP2). You can perform the same operation using this product.


Material/Finish

NSCSS-C
Main Body S45C
Ferrosoferric Oxide Film (Black)
Hex Socket Head Cap Screw SCM435
Ferrosoferric Oxide Film (Black)

Characteristics

  • Split type set collars.
  • Because the shaft hole part can be fully split, mounting and removal are easy, with no damage to the shaft.
  • Optimal for use with machines and devices that are difficult to disassemble.

Related Services

Product List

Click here to see NSCSS-C

Click here to see Set Collars