• Set Collars

NSCSS-10-12-CP2

Set Collars with Mounting Hole - Steel (Ferrosoferric Oxide Film) - Split Type

Dimension Drawing

NSCSS-CP2Set Collars with Mounting Hole - Steel (Ferrosoferric Oxide Film) - Split Type寸法図

Unit : mm

Part Number d B D F S*1 P M*2
(Coarse)
Mass
(g)
CAD
Download
Cart
NSCSS-10-12-CP2 10 12 30 9 5.5 20 M5 47 CAD RFQ

*1: Mounting screws are not supplied. The customer is asked to prepare them.
*2: Hex socket head cap screw for tightening is provided.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Hints for Correctly Using NBK Products

The video is an example using NSCS-CP2 (NSCS-CP2). You can perform the same operation using this product.


Material/Finish

NSCSS-CP2
Main Body S45C
Ferrosoferric Oxide Film (Black)
Hex Socket Head Cap Screw SCM435
Ferrosoferric Oxide Film (Black)

Characteristics

  • Set collars with mounting hole. Can be mounted to any machine or device, such as wheels, flanges and plates, by using the mounting hole.
  • Split type. Because the shaft hole part can be fully split, mounting and removal are easy, with no damage to the shaft.
  • Optimal for use with machines and devices that are difficult to disassemble.

Related Services

Product List

Click here to see NSCSS-CP2

Click here to see Set Collars